Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPD2540
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
29 dB
Supply Voltage\Vd:
24 V
Id:
420 mA
Noise Figure:
5.2 dB
CTB:
-75 dB
Xmod:
-68 dB
CSO:
-70 dB
Package:
SOT-115J
Gain Flatness:
0.4 ±dB
Return Loss Input:
17 dB
Return Loss Output:
18 dB
No Content Available

Technical Inquiry Request for RFPD2540 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPD2540 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices