Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA5552
Type:
Amplifiers
Frequency Min:
4.9 GHz
Frequency Max:
5.925 GHz
P1dB:
24 dBm
Gain:
32 dB
No Content Available

Technical Inquiry Request for RFPA5552 Amplifier

Fields marked with * are required.
Product Specifications For RFPA5552 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices