|
Part Number:
RFPA5542
|
|
Type:
Amplifiers
|
|
Frequency Min:
4.9 GHz
|
|
Frequency Max:
5.925 GHz
|
|
P1dB:
23 dBm
|
|
Gain:
33 dB
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
285 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |