Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA5502
Type:
Amplifiers
Min Frequency:
4.9 GHz
Max Frequency:
5.85 GHz
P1dB Typ:
21 dBm
Gain Typ:
30 dB
Package:
SMT
Package Style:
QFN 4x4mm
No Content Available

Technical Inquiry Request for RFPA5502 Amplifier

Fields marked with * are required.
Product Specifications For RFPA5502 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices