Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA5201E
Type:
Amplifiers
Frequency Min:
2.412 GHz
Frequency Max:
2.484 GHz
Gain:
33.5 dB
IP3:
29 dBm
Supply Voltage \ Vd Min:
4.75 V
Supply Voltage \ Vd Max:
5.25 V
Quiescent Current \ Id:
425 mA
Package:
MCM 7 x 7mm
Power Added Efficiency:
18.5 %

Technical Inquiry Request for RFPA5201E Amplifier

Fields marked with * are required.
Product Specifications For RFPA5201E Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote