Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA5200
Type:
Amplifiers
Frequency Min:
2.412 GHz
Frequency Max:
2.484 GHz
P1dB:
26.5 dBm
Gain:
33 dB
Supply Voltage \ Vd Min:
2.85 V
Supply Voltage \ Vd Max:
3.3 V
Quiescent Current \ Id:
150 mA
Package:
4 X 4mm
Power Added Efficiency:
21 %

Technical Inquiry Request for RFPA5200 Amplifier

Fields marked with * are required.
Product Specifications For RFPA5200 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote