|
Part Number:
RFPA3809
|
|
Frequency Min:
0.4 GHz
|
|
Frequency Max:
2.7 GHz
|
|
P1dB:
29 dBm
|
|
Gain:
17 dB
|
|
IP3:
49 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
275 mA
|
|
Noise Figure:
3.9 dB
|
|
Package:
SOIC-8
|
|
Power Added Efficiency:
58 %
|
|
Return Loss Input:
16 dB
|
|
Return Loss Output:
18 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |