Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RFPA3807 is a GaAs HBT linear power amplifier specifically designed for Wireless Infrastructure applications. Using a highly reliable GaAs HBT fabrication process, this high performance single-stage amplifier achieves ultra-high linearity over a broad frequency range. It also offers low noise figure making it an excellent solution for 2nd and 3rd stage LNAs. The RFPA3807 also exhibits excellent thermal performance through the use of a thermally-enhanced plastic surface-mount slug package.

Features:
  • High Linearity: OIP3=46dBm at 880MHz
  • Low Noise: NF<4dB
  • Low DC Power: 5V, 90mA
  • 400MHz to 2700MHz Operation
  • Thermally Enhanced Slug Package
  • Part Number:
    RFPA3807
    Frequency Min:
    0.4 GHz
    Frequency Max:
    2.7 GHz
    P1dB:
    25 dBm
    Gain:
    15.8 dB
    IP3:
    43 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    90 mA
    Noise Figure:
    3.5 dB
    Package:
    SOIC-8
    Power Added Efficiency:
    58 %
    Return Loss Input:
    18 dB
    Return Loss Output:
    11 dB
    No Content Available

    Technical Inquiry Request for RFPA3807 Amplifier

    Fields marked with * are required.
    Product Specifications For RFPA3807 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices