Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA3805
Min Frequency:
2.11 GHz
Max Frequency:
2.17 GHz
P1dB Typ:
33 dBm
Gain Typ:
21.5 dB
Noise Figure Typ:
4.3 dB
Package:
SMT
Package Style:
QFN
No Content Available

Technical Inquiry Request for RFPA3805 Amplifier

Fields marked with * are required.
Product Specifications For RFPA3805 Amplifier
Design Information
Contact Information


Availability
In Stock
140
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices