Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFPA2235 is a single-stage InGaP HBT power amplifier. It exhibits excellent back-off characteristics making it ideal for ultra-linear driver amplifier applications. The RFPA2235 can also be optimized for use as a small-cell PA output stage. External matching and bias control allows the RFPA2235 to be utilized across various radio platforms within 700MHz to 2700MHz. The PA2235 offers a robust Class 1C (>1000V) HBM ESD rating in a compact 4mm x 5mm DFN package.

Features:
  • WCDMA Power at 2140MHz = 20dBm with -60dBc ACPR
  • Gain = 13dB at 2140MHz
  • P1dB = 33dBm at 2140MHz
  • Externally Matched
  • Power-down capability
  • Class 1C HBM ESD Rating
  • On-chip Input Power Detector
  • Part Number:
    RFPA2235
    Frequency Min:
    0.748 GHz
    Frequency Max:
    2.64 GHz
    P1dB:
    31 dBm
    Gain:
    13 dB
    IP3:
    44 dBm
    Supply Voltage \ Vd Max:
    7 V
    Quiescent Current \ Id:
    455 mA
    Noise Figure:
    5.4 dB
    Package:
    DFN 4X5mm
    No Content Available

    Technical Inquiry Request for RFPA2235 Amplifier

    Fields marked with * are required.
    Product Specifications For RFPA2235 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices