|
Part Number:
RFPA2224
|
|
Frequency Min:
0.748 GHz
|
|
Frequency Max:
2.64 GHz
|
|
P1dB:
29.7 dBm
|
|
Gain:
14.1 dB
|
|
IP3:
43 dBm
|
|
Supply Voltage \ Vd Min:
4.75 V
|
|
Supply Voltage \ Vd Max:
5.25 V
|
|
Quiescent Current \ Id:
265 mA
|
|
Noise Figure:
5.6 dB
|
|
Package:
DFN 4X5mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |