Part Number:
RFPA2189
|
Frequency Min:
0.4 GHz
|
Frequency Max:
2.7 GHz
|
P1dB:
27.5 dBm
|
Gain:
20 dB
|
IP3:
43 dBm
|
Supply Voltage \ Vd Max:
5 V
|
Quiescent Current \ Id:
155 mA
|
Noise Figure:
2.8 dB
|
Package:
SOT-89
|
Return Loss Input:
13 dB
|
Return Loss Output:
13 dB
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |