Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA2172
Type:
Amplifiers
Frequency Min:
0.902 GHz
Frequency Max:
2.5 GHz
P1dB:
24 dBm
Gain:
28 dB
Supply Voltage \ Vd Min:
-0.5 V
Supply Voltage \ Vd Max:
6 V
Package:
QFN-16 4x4
No Content Available

Technical Inquiry Request for RFPA2172 Amplifier

Fields marked with * are required.
Product Specifications For RFPA2172 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices