|
Part Number:
RFPA2089
|
|
Frequency Min:
0.86 GHz
|
|
Frequency Max:
2.69 GHz
|
|
P1dB:
24.7 dBm
|
|
Gain:
19.2 dB
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
185 mA
|
|
Noise Figure:
3.9 dB
|
|
Package:
SOT-89
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |