Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA2025
Frequency Min:
2.11 GHz
Frequency Max:
2.17 GHz
P1dB:
28 dBm
Gain:
31 dB
Supply Voltage \ Vd Max:
5 V
Power Added Efficiency:
25 %

Technical Inquiry Request for RFPA2025 Amplifier

Fields marked with * are required.
Product Specifications For RFPA2025 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote