|
Part Number:
RFPA2013
|
|
Frequency Min:
0.4 GHz
|
|
Frequency Max:
2.7 GHz
|
|
P1dB:
27 dBm
|
|
Gain:
15.7 dB
|
|
IP3:
41.5 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
165 mA
|
|
Noise Figure:
3.8 dB
|
|
Package:
QFN
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |