Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA2002
Frequency Min:
1.75 GHz
Frequency Max:
2.2 GHz
P1dB:
24 dBm
Gain:
28 dB
Supply Voltage \ Vd Max:
3.3 V
Quiescent Current \ Id:
118 mA
Noise Figure:
3.5 dB
Package:
SMT
Power Added Efficiency:
27 %

Technical Inquiry Request for RFPA2002 Amplifier

Fields marked with * are required.
Product Specifications For RFPA2002 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote