Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA1802
Type:
Amplifiers
Frequency Min:
1.6 GHz
Frequency Max:
2 GHz
P1dB:
24 dBm

Technical Inquiry Request for RFPA1802 Amplifier

Fields marked with * are required.
Product Specifications For RFPA1802 Amplifier
Design Information
Contact Information


Availability
In Stock
5000
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part RFPA1802 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPA9901 Qorvo Amplifier, 2.11 to 2.17 GHz, 36.5 dB, 28 dBm, SMT, 5 x 5 mm
QPA9903 Qorvo Amplifier, Power, GaAs, 1.805 to 1.88 GHz, 32 dB, 28 dBm, 5 x 5 mm, 16-pin, SMT
TQP9218 Qorvo Amplifier, Power, 1.805 - 1.880 GHz, 24.5 dBm, 31 dB, 14-Pin, 7 x 7 mm