|
Part Number:
RFPA1545
|
|
Frequency Min:
0.15 GHz
|
|
Frequency Max:
1 GHz
|
|
P1dB:
35 dBm
|
|
Gain:
17 dB
|
|
IP3:
49 dBm
|
|
Supply Voltage \ Vd Min:
3 V
|
|
Supply Voltage \ Vd Max:
7 V
|
|
Noise Figure:
5 dB
|
|
Package:
DFN 4X5mm
|
|
Process:
GaAs
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |