Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA0805
Frequency Min:
0.729 GHz
Frequency Max:
0.756 GHz
P1dB:
28 dBm
Gain:
30 dB

Technical Inquiry Request for RFPA0805 Amplifier

Fields marked with * are required.
Product Specifications For RFPA0805 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote