Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPA0802
Frequency Min:
0.7 GHz
Frequency Max:
0.95 GHz
P1dB:
24 dBm
Gain:
28 dB
Supply Voltage \ Vd Min:
0.5 V
Supply Voltage \ Vd Max:
4.5 V
Quiescent Current \ Id:
118 mA
Noise Figure:
3.7 dB
Package:
SMT
Power Added Efficiency:
26 %
No Content Available

Technical Inquiry Request for RFPA0802 Amplifier

Fields marked with * are required.
Product Specifications For RFPA0802 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices