|
Part Number:
RFPA0133
|
|
Type:
Amplifiers
|
|
Frequency Min:
0.38 GHz
|
|
Frequency Max:
0.96 GHz
|
|
P1dB:
28 dBm
|
|
Gain:
30 dB
|
|
IP3:
34 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
70 mA
|
|
Package:
QFN 3x3mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |