Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
The RFMD2081 is a low power, wideband, IQ modulator with integrated fractional-N synthesizer and voltage controlled oscillator (VCO). The modulator features an input 3dB bandwidth of 100MHz, and can generate output frequencies of between 45MHz and 2700MHz, making it suitable for a wide range of applications. The fractional-N synthesizer takes advantage of an advanced sigma-delta architecture that delivers ultra-fine step sizes and low spurious products. The synthesizer/VCO, combined with an external loop filter, allows the user to generate local oscillator (LO) signals from 90MHz to 5400MHz. The LO signal is buffered and routed to a high accuracy quadrature divider (/2) that drives the balanced I and Q mixers. The output of the mixers are summed and applied to a differential RF output stage. This device also features a differential input for an external VCO or LO source. Device programming is achieved via a simple 3-wire serial interface. In addition, a unique programming mode allows up to four devices to be controlled from a common serial bus. This eliminates the need for separate chip-select control lines between each device and the host controller. Up to six general purpose outputs are provided, which can be used to access internal signals (the LOCK signal, for example) or to control front end components. The device is optimized for low power operation, consuming typically only 135mA from a 3V supply.

Features:
  • RF Output Frequency Range 45MHz to 2700MHz
  • Fractional-N Synthesizer with Very Low Spurious Levels
  • Typical Step Size 1.5Hz
  • Fully Integrated Wideband VCOs and LO Buffers
  • Integrated Phase Noise <0.2° rms at 1GHz
  • -40dBc Unadjusted Carrier Suppression
  • -40dBc Unadjusted Sideband Suppression
  • 100MHz Baseband Input 3dB Bandwidth
  • Very Low Noise Floor -162dBm/Hz Typical
  • Output P1dB +4dBm
  • Output IP3 +17dBm
  • 2.7V to 3.3V Power Supply
  • 135mA Typical Current Consumption
  • Serial Programming Interface
  • Part Number:
    RFMD2081
    No Content Available

    Technical Inquiry Request for RFMD2081 Modulator

    Fields marked with * are required.
    Product Specifications For RFMD2081 Modulator
    Design Information
    Contact Information


    Availability
    In Stock
    250
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $36.09
    25 - 99
    $28.78
    100 - 249
    $23.73
    250 - 499
    $19.78
    500 - 999
    $16.91
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices