Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFLA9003
Type:
Amplifiers
Frequency Min:
1.71 GHz
Frequency Max:
2.18 GHz
P1dB:
-3.5 dBm
Gain:
18 dB

Technical Inquiry Request for RFLA9003 Amplifier

Fields marked with * are required.
Product Specifications For RFLA9003 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Replacement Part(s) Suggested

The part RFLA9003 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TQL9066 Qorvo Amplifier, LNA, 50-1500 MHz, 18.4dB, QFN, 16 Pin
TQP3M9041 Qorvo Amplifier, Low Noise, 2.3- 4.0 GHz, 22.5 dBm, 18 dB, 0.77 dB NF, QFN