|
Part Number:
RFLA9002
|
|
Type:
Amplifiers
|
|
Frequency Min:
0.698 GHz
|
|
Frequency Max:
0.96 GHz
|
|
P1dB:
17.5 dBm
|
|
Gain:
17.5 dB
|
|
Supply Voltage \ Vd Max:
4 V
|
|
Quiescent Current \ Id:
12 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |