|
Part Number:
RFLA1018
|
|
Type:
Amplifiers
|
|
Frequency Min:
1.85 GHz
|
|
Frequency Max:
2.05 GHz
|
|
P1dB:
25.6 dBm
|
|
Gain:
38 dB
|
|
IP3:
37 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
290 mA
|
|
Noise Figure:
0.65 dB
|
|
Package:
MCM 8 X 8mm
|
|
Return Loss Input:
25 dB
|
|
Return Loss Output:
18 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |