Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFGA2054
Type:
Amplifiers
Frequency Min:
0.85 GHz
Frequency Max:
2.65 GHz
P1dB:
20 dBm
Psat:
20.5 dBm
Gain:
18.8 dB
IP3:
30.5 dBm
Supply Voltage \ Vd Min:
5 V
Supply Voltage \ Vd Max:
5.5 V
Quiescent Current \ Id:
0.68 mA
Noise Figure:
3.6 dB
Package:
SOT-89

Technical Inquiry Request for RFGA2054 Amplifier

Fields marked with * are required.
Product Specifications For RFGA2054 Amplifier
Design Information
Contact Information


Availability
In Stock
40000
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.56
Request a Pricing Quote for greater quantities
Replacement Part(s) Suggested

The part RFGA2054 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
TQP3M9018 Qorvo Amplifier, LNA Gain Block, .05 - 4 GHz, 20 dBm, 20.5 dB, 1.3 dB NF, High Linearity, 3x3 mm