Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
RFGA2044
Frequency Min:
0.05 GHz
Frequency Max:
3 GHz
P1dB:
18.8 dBm
Gain:
15.1 dB
IP3:
30.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
68 mA
Noise Figure:
4.3 dB
Package:
SOT-89
Return Loss Input:
15 dB
Return Loss Output:
14 dB
Process:
InGaP
No Content Available

Technical Inquiry Request for RFGA2044 Amplifier

Fields marked with * are required.
Product Specifications For RFGA2044 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices