Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
RFGA2012
Frequency Min:
0.5 GHz
Frequency Max:
2.7 GHz
P1dB:
13.3 dBm
Gain:
14 dB
IP3:
35 dBm
Supply Voltage \ Vd Max:
3.3 V
Noise Figure:
1.7 dB
Package:
DFN 2x2mm
No Content Available

Technical Inquiry Request for RFGA2012 Amplifier

Fields marked with * are required.
Product Specifications For RFGA2012 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices