Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFGA0014
Frequency Min:
0.05 GHz
Frequency Max:
1 GHz
P1dB:
18.8 dBm
Gain:
15.1 dB
Noise Figure:
4 dB
Supply Voltage \ Vd Min:
5 V
Package:
SOT-89
IP3:
39.3 dBm
Quiescent Current \ Id:
82 mA
Process:
InGaP
No Content Available

Technical Inquiry Request for RFGA0014 Amplifier

Fields marked with * are required.
Product Specifications For RFGA0014 Amplifier
Design Information
Contact Information


Availability
In Stock
7090
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices