The RFG1M09180 is optimized for commercial infrastructure, military communication and general purpose amplifier applications in the 700MHz to 1000MHz frequency band, ideal for WCDMA and LTE applications. Using an advanced 48V high power density Gallium Nitride (GaN) semiconductor process optimized for high peak-to-average ratio applications, these high performance amplifiers achieve high efficiency and flat gain over a broad frequency range in a single amplifier design. The RFG1M09180 is an input-matched GaN transistor packaged in an air cavity ceramic package which provides excellent thermal stability. Ease of integration is accomplished through the incorporation of simple, optimized matching networks external to the package that provide wideband gain, efficiency, and linearizable performance in a single amplifier.
Part Number:
RFG1M09180
|
Frequency Min:
0.7 GHz
|
Frequency Max:
1 GHz
|
Output Power:
180 W
|
Gain:
20 dB
|
% Typ Efficiency:
39
|
Supply Voltage:
48 V
|
Id:
600 mA
|
Package:
Flange
|
Process:
GaN
|
Type:
RF Power Discrete Transistors
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |