Part number RFFM8800 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM8800
Sub Type:
WiFi
Frequency Min:
2400 MHz
Frequency Max:
5855 MHz
Rx Gain:
14 dB
Rx NF:
2.5 dB
Tx Gain:
28 dB
Voltage Max:
5 V
OP1dB:
19.5 dBm
No Content Available

Technical Inquiry Request for RFFM8800 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM8800 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices