Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM8528P
Sub Type:
WiFi
Frequency Min:
5180 MHz
Frequency Max:
5825 MHz
Rx NF:
2.5 dB
Tx Gain:
28 dB
Voltage Min:
3 V
Voltage Max:
3.6 V
OP1dB:
17.5 dBm

Technical Inquiry Request for RFFM8528P Front-End Module

Fields marked with * are required.
Product Specifications For RFFM8528P Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote