Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM8511
Sub Type:
WiFi
Frequency Min:
4900 MHz
Frequency Max:
5850 MHz
Rx Insertion Loss Typ:
6 dB
Rx Gain:
14 dB
Rx NF:
2.5 dB
Tx Gain:
28 dB
Voltage Min:
3 V
Voltage Max:
4.2 V
OP1dB:
17.5 dBm
No Content Available

Technical Inquiry Request for RFFM8511 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM8511 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices