Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM8505
Sub Type:
WiFi
Frequency Min:
4900 MHz
Frequency Max:
5825 MHz
Rx Gain:
12 dB
Rx NF:
2.5 dB
Tx Gain:
28 dB
Voltage Min:
3.2 V
Voltage Max:
4.6 V

Technical Inquiry Request for RFFM8505 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM8505 Front-End Module
Design Information
Contact Information


Availability
In Stock
12500
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote