Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFFM8502 provides a complete integrated solution in a single Front End Module (FEM) for WiFi 802.11a/n systems. The ultra small form factor and integrated matching minimizes the layout area in the customer's application and greatly reduces the number of external components. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturability cost. The RFFM8502 integrates a Power Amplifier (PA), Single Pole Double Throw switch (SP2T), LNA with bypass, and a power detector coupler for improved accuracy. The device is provided in a 2.5mmx2.5mmx0.45mm, 12-pin QFN package. This module meets or exceeds the RF Front End needs of IEEE 802.11a/n WiFi RF systems.

Features:
  • Small Size
  • High Performance FEM
  • Exellent Linearity
  • Input and Output Matched to 50Ω
  • Pout = 17.5dBm, 11a, OFDM at 2.5% EVM
  • Integrated 5GHz PA, SP2T Switch, LNA, and PDET
  • Low Height Package, Suited for SiP and CoB Designs
  • Part Number:
    RFFM8502
    Sub Type:
    WiFi
    Frequency Min:
    5180 MHz
    Frequency Max:
    5825 MHz
    Rx Gain:
    13 dB
    Rx NF:
    2.5 dB
    Tx Gain:
    29 dB
    Voltage Max:
    6 V
    OP1dB:
    17.5 dBm
    No Content Available

    Technical Inquiry Request for RFFM8502 Front-End Module

    Fields marked with * are required.
    Product Specifications For RFFM8502 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices