Part number RFFM8250Q Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Qorvo's RFFM8250Q provides an integrated Switch + LNA solution in a single Front End Module (FEM) for automotive WiFi 802.11b/g/n/ac and Bluetooth systems. The ultra-small form factor and integrated matching greatly reduces the number of external components and layout area in the customer applications. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM8250Q integrates a Single Pole 3-Throw (SP3T) switch and a Low Noise Amplifier (LNA) with bypass mode. The device is tested in accordance with AEC-Q100 and is provided in a 1.75mm x 1.75mm x 0.5mm 10-pin QFN package.
Part Number:
RFFM8250Q
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Insertion Loss Typ:
7 dB
Rx Gain:
13 dB
Rx NF:
2.3 dB
Voltage Min:
3 V
Voltage Max:
5 V
No Content Available

Technical Inquiry Request for RFFM8250Q Front-End Module

Fields marked with * are required.
Product Specifications For RFFM8250Q Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices