Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM8209
Sub Type:
WiFi
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Insertion Loss Typ:
6 dB
Rx Gain:
11 dB
Rx NF:
2.5 dB
Tx Gain:
26 dB
Voltage Min:
3.3 V
Voltage Max:
4.2 V
No Content Available

Technical Inquiry Request for RFFM8209 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM8209 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices