Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
RFFM8205
Sub Type:
WiFi
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Gain:
10.5 dB
Rx NF:
2.5 dB
Tx Gain:
26 dB
Voltage Min:
3.2 V
Voltage Max:
4.6 V
No Content Available

Technical Inquiry Request for RFFM8205 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM8205 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices