Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFFM8202 provides a complete integrated solution in a single Front End Module (FEM) for WiFi 802.11b/g/n and Bluetooth® systems. The ultra small form factor and integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total Front End solution by reducing the bill of materials, system footprint, and manufacturability cost. The RFFM8202 integrates a 2.4 GHz Power Amplifier (PA), Low Noise Amplifier (LNA) with bypass mode, power detector coupler for improved accuracy, SP3T Switch, and some filtering for harmonic rejection. The device is provided in 2.5mm x 2.5mm x 0.45mm 16-pin QFN package. This module meets or exceeds the RF Front End needs of IEEE 802.11b/g/n WiFi RF systems.

Features:
  • POUT = 19dBm 11g OFDM 2.5% EVM
  • POUT = 21dBm Meeting 11b Spec Mask
  • Small Size
  • High Performance FEM
  • Excellent Linearity
  • Input and Output Matched to 50Ω High Level of Integration
  • Supports Wide Voltage Supply Range
  • Able to Meet Demands of Evolving WiFi Market
  • Low Height Package, Suited for SiP and CoB Designs
  • Part Number:
    RFFM8202
    Frequency Min:
    2412 MHz
    Frequency Max:
    2484 MHz
    Rx Gain:
    13 dB
    Rx NF:
    2 dB
    Tx Gain:
    24 dB
    Voltage Max:
    6 V
    OP1dB:
    22 dBm
    No Content Available

    Technical Inquiry Request for RFFM8202 Front-End Module

    Fields marked with * are required.
    Product Specifications For RFFM8202 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices