Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM8200
Sub Type:
WiFi
Frequency Min:
2412 MHz
Frequency Max:
2484 MHz
Rx Gain:
13 dB
Rx NF:
2 dB
Tx Gain:
26.5 dB
Voltage Min:
3 V
Voltage Max:
4.8 V

Technical Inquiry Request for RFFM8200 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM8200 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote