Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFFM6907 is a front end module (FEM) intended for 868MHz to 930MHz AMI/AMR systems. This module provides separate ports for Rx and Tx paths. The Tx section provides a single stage PA with minimum output power of 30.5dBm and gain of 13dB. The Rx is a pass through. Both are combined to diversity antenna port with a DP2T switch. The device is provided in a 5.5mm x 5.0mm, 28-pin package.

Features:
  • Tx Output Power: 30.5dBm
  • Tx Gain: 13dB
  • Rx Insertion Loss: 0.4dB
  • Antenna Diversity Switch
  • Part Number:
    RFFM6907
    Sub Type:
    AMI/AMR
    Frequency Min:
    868 MHz
    Frequency Max:
    928 MHz
    Tx Gain:
    16.5 dB
    Voltage Min:
    2.8 V
    Voltage Max:
    4 V
    OP1dB:
    30.5 dBm

    Technical Inquiry Request for RFFM6907 Front-End Module

    Fields marked with * are required.
    Product Specifications For RFFM6907 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote