Part number RFFM6903 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFFM6903 is a single-chip front end module (FEM) for application in the 900MHz and 868MHz ISM Bands. The RFFM6903 addresses the need for aggressive size reduction for typical portable equipment RF front end design and greatly reduces the number of components outside of the core chipset thus minimizing the footprint and assembly cost of the overall solution. The RFFM6903 contains an integrated 1 Watt PA, SP3T antenna switch, integrated Tx harmonic filter, Tx thru path, LNA with bypass mode, and matching components. The RFFM6903 is packaged in a 28-pin, 6.0mm x 6.0mm x 0.975mm over-molded laminate package with backside ground which greatly minimizes next level board space and allows for simplified integration.

Features:
  • Integrated 50Ω Input/Output Match
  • Tx Output Power: 30dBm
  • Single 50Ω Bi-directional Transceiver Interface
  • Integrated PA, filtering LNA with Bypass Mode
  • Transmit Thru path
  • Part Number:
    RFFM6903
    Sub Type:
    ISM
    Frequency Min:
    868 MHz
    Frequency Max:
    960 MHz
    Rx Gain:
    16 dB
    Rx NF:
    1.7 dB
    Voltage Min:
    2.5 V
    Voltage Max:
    4.2 V
    OP1dB:
    30.5 dBm

    Technical Inquiry Request for RFFM6903 Front-End Module

    Fields marked with * are required.
    Product Specifications For RFFM6903 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote