Part number RFFM6901 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFFM6901 is a single-chip front end module (FEM) for application in the 915MHz ISM Band. The RFFM6901 addresses the need for aggressive size reduction for typical portable equipment RF front end designs and greatly reduces the number of components outside of the core chipset thus minimizing the footprint and assembly cost of the overall solution. The RFFM6901 contains an integrated 1W PA, dual port diversity antenna switch, LNA with bypass mode, and matching components. The RFFM6901 is packaged in a 32-pin, 6.0mm x 6.0mm x 1.2mm over-molded laminate package.
Part Number:
RFFM6901
Sub Type:
ISM
Frequency Min:
868 MHz
Frequency Max:
928 MHz
Rx Gain:
17 dB
Rx NF:
1.5 dB
Voltage Min:
3.8 V
Voltage Max:
4.2 V
OP1dB:
31.5 dBm

Technical Inquiry Request for RFFM6901 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM6901 Front-End Module
Design Information
Contact Information


Availability
In Stock
9920
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote