Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM6406
Sub Type:
ISM
Frequency Min:
408 MHz
Frequency Max:
455 MHz
Rx Gain:
15 dB
Rx NF:
1.9 dB
Tx Gain:
23 dB
Voltage Min:
2.5 V
Voltage Max:
4.2 V
OP1dB:
31 dBm

Technical Inquiry Request for RFFM6406 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM6406 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote