Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM6404
Frequency Min:
430 MHz
Frequency Max:
450 MHz
Rx Insertion Loss Typ:
5 dB
Rx Gain:
15.5 dB
Rx NF:
1.9 dB
Tx Gain:
25 dB
Voltage Min:
2.5 V
Voltage Max:
4.5 V
OP1dB:
27.5 dBm

Technical Inquiry Request for RFFM6404 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM6404 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote