Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFFM6403 is a single-chip front end module (FEM) for applications in the 405MHz and 475MHz ISM Bands. The RFFFM6403 addresses the need for aggressive size reduction for typical portable equipment RF front-end design and greatly reduces the number of components outside of the core chipset thus minimizing the footprint and assembly cost of the overall solution. The RFFM6403 contains an integrated 1 Watt PA, SP3T Antenna switch, integrated Tx harmonic filter, Tx thru path, LNA with bypass mode, and matching components. The RFFM6403 is packaged in a 28-pin, 6.0mm x 6.0mm x 0.975mm over-molded laminate package with backside ground which greatly minimizes next level board space and allows for simplified integration.

Features:
  • Integrated 50Ω Input/Output Match
  • Tx Output Power: 30dBm
  • Single 50Ω Bi-directional Transceiver Interface
  • Integrated PA, filtering LNA with Bypass Mode
  • Transmit Thru path
  • Part Number:
    RFFM6403
    Sub Type:
    ISM
    Frequency Min:
    405 MHz
    Frequency Max:
    475 MHz
    Rx Gain:
    16 dB
    Rx NF:
    1.7 dB
    Voltage Max:
    5.25 V

    Technical Inquiry Request for RFFM6403 Front-End Module

    Fields marked with * are required.
    Product Specifications For RFFM6403 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote