Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
RFFM6204
Sub Type:
Zigbee
Frequency Min:
2405 MHz
Frequency Max:
2485 MHz
Rx Insertion Loss Typ:
10 dB
Rx Gain:
12 dB
Rx NF:
2.5 dB
Tx Gain:
13 dB
Voltage Min:
2 V
Voltage Max:
4 V
OP1dB:
15 dBm
No Content Available

Technical Inquiry Request for RFFM6204 Front-End Module

Fields marked with * are required.
Product Specifications For RFFM6204 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices