Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFFM6201 integrates a complete solution in a single font end module (FEM) for WiFi and ZigBee applications in the 2.4GHz band. This FEM integrates the PA plus harmonic filter in the transmit path. The RFFM6201 also integrates a low noise amplifier (LNA) with bypass mode and a balun. The RFFM6201 provides a single balanced TDD access for Rx and Tx paths along with two ports on the output for connecting a diversity solution or a test port. The device is provided in a 5mm x 5mm x 1mm, 24 pin laminate package.

Features:
  • Tx Output Power = 23dBm
  • Integrated RF Front End Module with Balun, PA, filter, LNA with Bypass Mode and DP2T Switch
  • Single Bidirectional Differential Transceiver Interface
  • Voltage Range = 2.0V to 3.6V
  • Part Number:
    RFFM6201
    Sub Type:
    WiFi and ZigBee
    Frequency Min:
    2405 MHz
    Frequency Max:
    2480 MHz
    Rx Gain:
    11.5 dB
    Rx NF:
    2.5 dB
    Tx Gain:
    25 dB
    Voltage Max:
    5 V
    OP1dB:
    23 dBm
    No Content Available

    Technical Inquiry Request for RFFM6201 Front-End Module

    Fields marked with * are required.
    Product Specifications For RFFM6201 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices