Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFFM5765Q
Sub Type:
WiFi
Frequency Min:
2400 MHz
Frequency Max:
2500 MHz
Rx Gain:
18 dB
Rx NF:
2.1 dB
Tx Gain:
30 dB
Voltage Min:
3 V
Voltage Max:
4.2 V
OP1dB:
19 dBm
No Content Available

Technical Inquiry Request for RFFM5765Q Front-End Module

Fields marked with * are required.
Product Specifications For RFFM5765Q Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices